SLLS814A July   2007  – June 2015 TRS3221

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics—Power
    6. 6.6  Electrical Characteristics—Driver
    7. 6.7  Electrical Characteristics—Receiver
    8. 6.8  Electrical Characteristics—Status
    9. 6.9  Switching Characteristics—Driver
    10. 6.10 Switching Characteristics—Receiver
    11. 6.11 Switching Characteristics—Status
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power
      2. 8.3.2 RS232 Driver
      3. 8.3.3 RS232 Receiver
      4. 8.3.4 RS232 Status
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The TRS3232 device is designed to convert single-ended signals into RS232-compatible signals, and vice-versa.

This device can be used in any application where an RS232 line driver or receiver is required. One benefit of this device is its ESD protection, which helps protect other components on the board when the RS232 lines are tied to a physical connector.

9.2 Typical Application

TRS3221 appin_lls814a.gif
A. C3 can be connected to VCC or GND.
B. Resistor values shown are nominal.
C. Nonpolarized ceramic capacitors are acceptable. If polarized tantalum or electrolytic capacitors are used, they must be connected as shown.
D. See Table 4 for capacitor values.
Figure 9. Typical Operating Circuit

9.2.1 Design Requirements

  • Recommended VCC is 3.3 V or 5 V
    • 3 V to 5.5 V is also possible
  • Maximum recommended bit rate is 250 kbps
  • Use capacitors as shown in Figure 9 and Table 4

Table 4. VCC versus Capacitor Values

VCC C1 C2, C3, and C4
3.3 V ± 0.3 V 0.1 µF 0.1 µF
5 V ± 0.5 V 0.047 µF 0.33 µF
3 V to 5.5 V 0.1 µF 0.47 µF

9.2.2 Detailed Design Procedure

For proper operation, add capacitors as shown in Figure 9 and Table 4.

  • DIN, FORCEOFF and FORCEON inputs must be connected to valid low or high logic levels
  • Select capacitor values based on VCC level for best performance

ROUT and DIN connect to UART or general purpose logic lines. FORCEON and FORCEOFF may be connected general purpose logic lines or tied to ground or VCC. INVALID may be connected to a general purpose logic line or left unconnected. RIN and DOUT lines connect to a RS232 connector or cable. DIN, FORCEON, and FORCEOFF inputs must not be left unconnected.

9.2.3 Application Curve

VCC of 3.3 V and 250 kbps alternative bit data stream

TRS3221 C001_TIMING.pngFigure 10. 250 kbps Driver to Receiver Loopback Timing Waveform,
VCC= 3.3 V