SLLS793A June 2007 – August 2021 TRS3222E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(3) | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | CL = 1000 pF, One DOUT switching, |
RL = 3 kΩ, See Figure 7-1 |
250 | 500 | kbit/s | ||
tsk(p) | Pulse skew(2) | CL = 150 pF to 2500 pF, See Figure 7-2 |
RL = 3 kΩ to 7 kΩ, | 300 | ns | ||
SR(tr) | Slew rate, transition region (see Figure 7-1) |
RL = 3 kΩ to 7 kΩ, VCC = 3.3 V |
CL = 150 pF to 1000 pF | 6 | 30 | V/μs | |
CL = 150 pF to 2500 pF | 4 | 30 |