SLLS812B July 2007 – June 2021 TRS3232
PRODUCTION DATA
The TRS3232 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection terminal-to-terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one
3-V to 5.5-V supply. The devices operate at data-signaling rates up to 250 kbps and a maximum of
30-V/μs driver-output slew rate.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TRS3232 | SOIC (16) | 9.90 mm × 3.91 mm |
SSOP (16) | 6.20 mm × 5.30 mm | |
SOIC-Wide (16) | 10.30 mm × 7.50 mm | |
TSSOP (16) | 5.00 mm × 4.40 mm |