SLLS812B July 2007 – June 2021 TRS3232
PRODUCTION DATA
The TRS3232 is designed to convert single-ended signals into RS232-compatible signals, and vice-versa.
This device can be used in any application where an RS232 line driver or receiver is required. One benefit of this device is its ESD protection, which helps protect other components on the board when the RS232 lines are tied to a physical connector.