over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(2) (see Figure 9-1)PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT |
---|
ICC | Supply current | No load, | VCC = 3.3 V to 5 V | | 0.3 | 1 | mA |
(1) All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
(2) Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.