SLLS806C June 2007 – October 2022 TRS3243
PRODUCTION DATA
The TRS3243 device consists of three line drivers, and five line receivers, which is ideal for DE-9 DTE interface. A ±15-kV ESD (HBM) protection pin-to-pin (serial-port connection pins, including GND). Flexible power features save power automatically. Special outputs ROUT2B and INVALID are always enabled to allow checking for ring indicator and valid RS232 input.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TRS3243 | SSOP (28) | 10.20 mm × 5.30 mm |
TSSOP (28) | 9.70 mm × 4.40 mm |