The TRS3253E device is a three-driver and five-receiver RS-232 interface device, with split supply pins for mixed-signal operations without needing an external voltage translator. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human Body Model.
The charge pump requires only four capacitors for operation from a single 3.3-V or 5-V supply. The TRS3253E is capable of running at data rates up to 1000 kbps, while maintaining RS-232 compliant output levels.
The TRS3253E is available in a space-saving VQFN package (4-mm × 4-mm RSM).
Auto-powerdown-plus automatically powers down drivers to reduce power after 30 seconds of inactivity. In powerdown state supply current is 10 μA maximum.
Receiver input voltage status is available on INVALID logic output even when the device is in powerdown state.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TRS3253ERSM | VQFN (32) | 2.80 mm × 2.80 mm |
Changes from C Revision (June 2015) to D Revision
Changes from B Revision (December 2013) to C Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
C1+ | 29 | — | Positive terminals of the voltage-doubler charge-pump capacitors |
C2+ | 1 | ||
C1– | 31 | — | Negative terminals of the voltage-doubler charge-pump capacitors |
C2– | 2 | ||
DIN1 | 4 | I | Driver inputs |
DIN2 | 5 | ||
DIN3 | 7 | ||
DOUT1 | 25 | O | RS-232 driver outputs |
DOUT2 | 23 | ||
DOUT3 | 22 | ||
FORCEOFF | 28 | I | Auto-powerdown-plus control input |
FORCEON | 9 | I | Auto-powerdown-plus control input |
GND | 26 | — | Ground |
INVALID | 6 | O | Invalid output pin. Active low when all RIN inputs are unpowered |
NC | 8 | — | No connect pins (do not connect to these pins) |
16 | |||
24 | |||
32 | |||
RIN1 | 21 | I | RS-232 receiver inputs |
RIN2 | 20 | ||
RIN3 | 19 | ||
RIN4 | 18 | ||
RIN5 | 17 | ||
ROUT1 | 14 | O | Receiver outputs. Swing between 0 and VL |
ROUT2 | 13 | ||
ROUT3 | 12 | ||
ROUT4 | 11 | ||
ROUT5 | 10 | ||
VCC | 27 | — | 3-V to 5.5-V supply voltage |
VL | 15 | — | Logic-level supply. All CMOS inputs and outputs are referenced to this supply |
V+ | 30 | O | 5.5-V supply generated by the charge pump |
V– | 3 | O | –5.5-V supply generated by the charge pump |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC to GND | –0.3 | 6 | V | ||
VL to GND | –0.3 | VCC + 0.3 | |||
V+ to GND | –0.3 | 7 | |||
V– to GND | 0.3 | –7 | |||
V+ + |V–|(2) | 13 | ||||
VI | Input voltage | DIN, FORCEOFF, and FORCEON to GND | –0.3 | 6 | V |
RIN to GND | ±25 | ||||
VO | Output voltage | DOUT to GND | ±13.2 | V | |
ROUT to GND | –0.3 | VL + 0.3 | |||
Continuous power dissipation | TA = 85°C, 32-pin RSM (RθJA = 37.2°C/W)(3) | 1747 | mW | ||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except 17 to 23 and 25 | ±2000 | V |
Pins 17 to 23 and 25 | ±15000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | All pins | ±1500 | |||
IEC61000-4-2, Contact discharge | Pins 17 to 23 and 25 | ±8000 | |||
IEC61000-4-2, Air-gap discharge | Pins 17 to 23 and 25 | ±15000 |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VL | Supply voltage | 1.65 | VCC | V | ||
Input logic low | DIN, FORCEOFF, FORCEON | VL = 3 V or 5.5 V | 0 | 0.8 | V | |
VL = 2.3 V | 0 | 0.6 | ||||
VL = 1.65 V | 0 | 0.5 | ||||
Input logic high | DIN, FORCEOFF, FORCEON | VL = 5.5 V | 2.4 | VL | V | |
VL = 3 V | 2 | VL | ||||
VL = 2.7 V | 1.4 | VL | ||||
VL = 1.95 V | 1.25 | VL | ||||
Operating temperature | TRS3253EIRSMR | –40 | 85 | °C | ||
Receiver input voltage | –25 | 25 | V |
THERMAL METRIC(1) | TRS3253E | UNIT | |
---|---|---|---|
RSM (VQFN) | |||
32 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 37.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 30.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 7.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 7.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
II | Input leakage current | FORCEOFF, FORCEON | ±0.01 | ±1 | μA | ||
ICC | Supply current (TA = 25°C) |
Auto-powerdown plus disabled | No load, FORCEOFF and FORCEON at VCC |
0.5 | 1 | mA | |
Powered off | No load, FORCEOFF at GND | 1 | 10 | μA | |||
Auto-powerdown plus active | No load, FORCEOFF at VCC, FORCEON at GND, All RIN are open or grounded |
1 | 10 |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | Output voltage swing | All driver outputs loaded with 3 kΩ to ground, VCC= 3.1V to 5.5V | ±5 | ±5.4 | V | |
rO | Output resistance | VCC = V+ = V– = 0, Driver output = ±2 V | 300 | 10M | Ω | |
IOS | Output short-circuit current | VT_OUT = 0 | ±60 | mA | ||
IOZ | Output leakage current | VT_OUT = ±12 V, FORCEOFF = GND, VCC = 3 V to 3.6 V |
±25 | μA | ||
VT_OUT = ±12 V, FORCEOFF = GND, VCC = 4.5 V to 5.5 V |
||||||
Driver input hysteresis | 0.5 | V | ||||
Input leakage current | DIN, FORCEOFF, FORCEON | ±0.01 | ±1 | μA |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Ioff | Output leakage current | ROUT, receivers disabled | ±0.05 | ±10 | μA | ||
VOL | Output voltage low | IOUT = 1.6 mA | 0.4 | V | |||
VOH | Output voltage high | IOUT = –1 mA | VL – 0.6 | VL – 0.1 | V | ||
VIT– | Input threshold low | TA = 25°C | VL = 5 V | 0.8 | 1.2 | V | |
VL = 3.3 V | 0.6 | 1.5 | |||||
VIT+ | Input threshold high | TA = 25°C | VL = 5 V | 1.8 | 2.4 | V | |
VL = 3.3 V | 1.5 | 2.4 | |||||
Vhys | Input hysteresis | 0.5 | V | ||||
Input resistance | TA = 25°C | 3 | 5 | 7 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIT+(valid) | Receiver input threshold for INVALID high-level output voltage |
FORCEON = GND, FORCEOFF = VL | 2.7 | V | |
VIT–(valid) | Receiver input threshold for INVALID high-level output voltage |
FORCEON = GND, FORCEOFF = VL | –2.7 | V | |
VT(invalid) | Receiver input threshold for INVALID low-level output voltage |
FORCEON = GND, FORCEOFF = VL | –0.3 | 0.3 | V |
VOH | INVALID high-level output voltage | IOH = –1 mA, FORCEON = GND, FORCEOFF = VL |
VL – 0.6 | V | |
VOL | INVALID low-level output voltage | IOL = 1.6 mA, FORCEON = GND, FORCEOFF = VL |
0.4 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | RL = 3 kΩ, CL = 200 pF, one driver switching | 1000 | kbps | ||||
Time-to-exit powerdown | |VT_OUT| > 3.7 V | 100 | μs | ||||
|tPHL – tPLH| | Driver skew(2) | 100 | ns | ||||
Transition-region slew rate |
VCC = 3.3 V, TA = 25°C, RL = 3 kΩ to 7 kΩ, Measured from 3 V to –3 V or –3 V to 3 V |
CL = 150 pF to 1000 pF | 15 | 150 | V/μs |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | Receiver propagation delay | Receiver input to receiver output, CL = 150 pF | 0.15 | μs | ||
tPLH | 0.15 | |||||
tPHL – tPLH | Receiver skew | 50 | ns | |||
ten | Receiver output enable time | From FORCEOFF | 200 | |||
tdis | Receiver output disable time | From FORCEOFF | 200 |
PARAMETER | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|
tvalid | Propagation delay time, low- to high-level output | 0.1 | μs | ||
tinvalid | Propagation delay time, high- to low-level output | 50 | |||
ten | Supply enable time | 25 | |||
tdis | Receiver or driver edge to auto-powerdown plus | 15 | 30 | 60 | s |