SLLS850D January 2008 – March 2017 TRS3253E
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
C1+ | 29 | — | Positive terminals of the voltage-doubler charge-pump capacitors |
C2+ | 1 | ||
C1– | 31 | — | Negative terminals of the voltage-doubler charge-pump capacitors |
C2– | 2 | ||
DIN1 | 4 | I | Driver inputs |
DIN2 | 5 | ||
DIN3 | 7 | ||
DOUT1 | 25 | O | RS-232 driver outputs |
DOUT2 | 23 | ||
DOUT3 | 22 | ||
FORCEOFF | 28 | I | Auto-powerdown-plus control input |
FORCEON | 9 | I | Auto-powerdown-plus control input |
GND | 26 | — | Ground |
INVALID | 6 | O | Invalid output pin. Active low when all RIN inputs are unpowered |
NC | 8 | — | No connect pins (do not connect to these pins) |
16 | |||
24 | |||
32 | |||
RIN1 | 21 | I | RS-232 receiver inputs |
RIN2 | 20 | ||
RIN3 | 19 | ||
RIN4 | 18 | ||
RIN5 | 17 | ||
ROUT1 | 14 | O | Receiver outputs. Swing between 0 and VL |
ROUT2 | 13 | ||
ROUT3 | 12 | ||
ROUT4 | 11 | ||
ROUT5 | 10 | ||
VCC | 27 | — | 3-V to 5.5-V supply voltage |
VL | 15 | — | Logic-level supply. All CMOS inputs and outputs are referenced to this supply |
V+ | 30 | O | 5.5-V supply generated by the charge pump |
V– | 3 | O | –5.5-V supply generated by the charge pump |