SLLS823A
July 2007 – August 2021
TRSF3222E
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
ESD Ratings - IEC Specifications
6.4
Recommended Operating Conditions
6.5
Thermal Information
6.6
Electrical Characteristics
6.7
Electrical Characteristics: Driver
6.8
Switching Characteristics: Driver
6.9
Electrical Characteristics: Receiver
6.10
Switching Characteristics: Receiver
7
Parameter Measurement Information
8
Detailed Description
8.1
Functional Block Diagram
8.2
Device Functional Modes
9
Application and Implementation
9.1
Application Information
9.2
Typical Application
10
Device and Documentation Support
10.1
Receiving Notification of Documentation Updates
10.2
Support Resources
10.3
Trademarks
10.4
Electrostatic Discharge Caution
10.5
Glossary
11
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DW|20
MPDS173B
DB|20
MPDS508B
PW|20
MPDS362A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slls823a_oa
slls823a_pm
1
Features
ESD Protection for RS-232 bus pins
±15-kV Human-body model (HBM)
±8-kV IEC 61000-4-2, Contact discharge
±15-kV IEC 61000-4-2, Air-gap discharge
Meets or exceeds the requirements of TIA/EIA-232-F and ITU v.28 standards
Operates with 3-V to 5.5-V V
CC
supply
Operates up to 1000 kbit/s
Two drivers and two receivers
Low standby current . . . 1 μA Typ
External capacitors . . . 4 × 0.1 μF
Accepts 5-V logic input with 3.3-V supply