SLLS824B August 2007 – December 2023 TRSF3223E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
II | Input leakage current | EN, FORCEOFF, FORCEON | ±0.01 | ±1 | μA | |||
ICC | Supply current | Auto-powerdown disabled | VCC = 3.3 V or 5 V, TA = 25°C,
No load, FORCEOFF and FORCEON at VCC |
0.3 | 1.3 | mA | ||
Powered off | No load, FORCEOFF at GND | 1 | 10 | μA | ||||
Auto-powerdown enabled | No load, FORCEOFF at
VCC, FORCEON at GND, All RIN are open or grounded |
1 | 10 |