SLLS862B August   2007  – October 2022 TRSF3243

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Pin Configuration and Functions
  6. 6Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Recommended Operating Conditions
    3. 6.3  Thermal Information
    4. 6.4  Electrical Characteristics
    5. 6.5  Electrical Characteristics: Driver
    6. 6.6  Switching Characteristics: Driver
    7. 6.7  Electrical Characteristics: Receiver
    8. 6.8  Switching Characteristics: Receiver
    9. 6.9  Electrical Characteristics: Auto-Powerdown
    10. 6.10 Switching Characteristics: Auto-Powerdown
      1.      Parameter Measurement Information
  7. 7Detailed Description
    1. 7.1 Overview
    2. 7.2 Device Functional Modes
      1. 7.2.1 Function Tables
  8. 8Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TRSF3243 consists of three line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. In addition, this device includes an always-active noninverting output (ROUT2B), which allows applications using the ring indicator to transmit data while the device is powered down. The device operates at data signaling rates up to 1 Mbit/s and an increased slew-rate range of 24 V/μs to 150 V/μs.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
TRS3243 SSOP (DB) 10.20 mm × 5.30 mm
SOIC (DW) 17.90 mm x 7.50mm
TSSOP (PW) 9.70 mm × 4.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.



Simplified Circuit