Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TS12A12511 5-Ω Single-Channel SPDT Analog Switch With Negative Signaling Capability
1 Features
- ±2.7-V to ±6-V dual supply
- 2.7-V to 12-V single supply
- 5-Ω (typical) ON-state resistance
- 1.6-Ω (typical) ON-state resistance flatness
- 3.3-V, 5-V compatible digital control inputs
- Rail-to-rail analog signal handling
- Fast tON, tOFF times
- Supports both digital and analog signal
applications
- Tiny 8-lead SOT-23, 8-lead MSOP, and QFN-8
packages
- Latch-up performance exceeds 100 mA per JESD 78,
Class II
- ESD performance tested per JESD 22
- ±2000-V Human Body
Model
(A114-B, Class II)
- ±1000-V Charged-Device
Model (C101)