SCDS248E October 2009 – September 2022 TS12A12511
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COM | 1 | I/O | Common. Can be an input or output. |
GND | 3 | — | Ground (0 V) reference |
IN | 6 | I | Logic control input |
NC | 2 | I/O | Normally closed. Can be an input or output. |
N.C. | 5 | — | No connect. Not internally connected. |
NO | 8 | I/O | Normally open. Can be an input or output. |
VCC | 4 | I | Most positive power supply |
–VCC | 7 | I | Most negative power supply. This pin is only used in dual-supply applications and should be tied to ground in single-supply applications. |
Thermal pad | — | The Exposed Thermal Pad must be electrically connected to V– or left floating. |