SCDS358B November 2014 – February 2015 TS3A227E
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | RVA | YFF | ||
DET_TRIGGER | 15 | B1 | I/O | A falling edge from high to low on this pin triggers accessory detection. This pin can be connected the headset jack to allow automatic pull-down to ground after headset insertion to initialize detection. |
GND | 1, 2 | A2, B2 | GND | Primary ground connection for the TS3A227E. Must be connected to system ground. |
GNDA | 11 | D2 | I/O | Ground connection for the internal ground FETs of the TS3A227E. If FM is being supported connect this pin to the FM matching network. If FM is not being support connect this pin to system ground. |
GND_SENSE | 5 | A4 | I/O | Ground sense line for the codec. |
INT | 13 | C2 | GND | Open drain interrupt output from the TS3A227E to notify the host that an event has occurred. If I2C is not used this pin must be grounded. |
MIC_PRESENT | 16 | A1 | I/O | Open drain output to indicate to the host that a headset with a microphone is inserted.. |
MICP | 6 | B4 | I/O | Microphone signal connection to the codec. Microphone bias is applied to this pin. |
RING2 | 12 | D1 | O | Headset current return path if RING2 is ground for the headset. Connect to 3.5 mm jack RING2 connection with low DC resistance trace. |
RING2_SENSE | 7 | C4 | GND | Connected to the RING2 pin of the 3.5 mm jack. If RING2 pin on plug in is MIC signal, this is connected to MICP. If not, this is connected to GND_SENSE and becomes the ground sensing feedback for the accessory |
SCL | 9 | C3 | I | Clock from I2C bus. This can be connected to VDD if I2C is not used. |
SDA | 3 | B3 | I/O | Bidirectional data from/to I2C bus. This can be connected to VDD if I2C is not used. |
SLEEVE | 10 | D3 | O | Headset current return path if SLEEVE is GND for headset. Connect to 3.5 mm jack SLEEVE connection with low DC resistance trace. |
SLEEVE_SENSE | 8 | D4 | GND | Connected to the SLEEVE pin of the 3.5 mm jack. If SLEEVE pin on plug in is MIC signal, this is connected to MICP. If not, this is connected to GND_SENSE and becomes the ground sensing feedback for the accessory |
THERMAL PAD | GND | The THERMAL PAD of the RVA – QFN package must be connected to any internal PCB ground plane using multiple vias for best thermal performance. | ||
TIP | 14 | C1 | I/O | Connect to the TIP pin of the 3.5 mm jack. |
VDD | 4 | A3 | PWR | Power input to the TS3A227E. External de-coupling capacitors are required on this pin. |