SCDS238H March 2007 – August 2022 TS3A24159
PRODUCTION DATA
The TS3A24159 is a 2-channel single-pole double-throw (SPDT) bidirectional analog switch that is designed to operate from 1.65 V to 3.6 V. It offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature, to prevent signal distortion during the transferring of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance, low ON-state resistence, and consumes very low power. These are some of the features that make this device suitable for a variety of markets and many different applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS3A24159 | VSSOP (10) | 3.00 mm × 3.00 mm |
VSON (10) | 3.00 mm × 3.00 mm | |
DSBGA (10) | 1.86 mm × 1.35 mm |