SCDS238H March 2007 – August 2022 TS3A24159
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
Analog signal range | VCOM, VNO, VNC | 0 | VCC | V | |||||
Peak ON resistance | rpeak | 0 ≤ (VNO or VNC) ≤ VCC, ICOM = –8 mA, | Switch ON, See Figure 7-1 | 25°C | 2.3 V | 0.35 | Ω | ||
Full | 0.45 | ||||||||
ON-state resistance | ron | VNO or VNC = 1.8 V, ICOM = –8 mA, | Switch ON, See Figure 7-1 | 25°C | 2.3 V | Ω | |||
Full | 0.4 | ||||||||
ON-state resistance match between channels | Δron | VNO or VNC = 1.8 V, 0.8 V, ICOM = –8 mA, | Switch ON, See Figure 7-1 | 25°C | 2.3 V | 0.01 | 0.05 | Ω | |
Full | 0.05 | 0.05 | |||||||
ON-state resistance flatness | ron(flat) | 0 ≤ (VNO or VNC) ≤ VCC, ICOM = –8 mA, | Switch ON, See Figure 7-1 | 25°C | 2.3 V | 0.05 | Ω | ||
VNO or VNC = 0.8 V, 1.8 V, ICOM = –8 mA, | Switch ON, See Figure 7-1 | 25°C | 0.03 | 0.08 | |||||
Full | 0.1 | ||||||||
NC, NO OFF leakage current | INC(OFF), INO(OFF) | VNC or VNO = 0.5 V, VCOM = 2.2 V, or VNC or VNO = 2.2 V, VCOM = 0.5 V, | Switch OFF, See Figure 7-2 | 25°C | 2.7 V | –10 | 10 | nA | |
Full | –50 | 50 | |||||||
NC, NO ON leakage current | INC(ON), INO(ON) | VNC or VNO = 0.5 V, VCOM = Open, or VNC or VNO = 2.2 V, VCOM = Open, | Switch ON, See Figure 7-3 | 25°C | 2.7 V | –10 | 10 | nA | |
Full | –100 | 100 | |||||||
ANALOG SWITCH (continued) | |||||||||
COM ON leakage current | ICOM(ON) | VNC or VNO = Open, VCOM = 0.5 V, or VNC or VNO = Open, VCOM = 2.2 V, | Switch ON, See Figure 7-3 | 25°C | 2.7 V | –10 | 10 | nA | |
Full | –100 | 100 | |||||||
DIGITAL CONTROL INPUTS (IN1, IN2)(2) | |||||||||
Input logic high | VIH | Full | 1.25 | V | |||||
Input logic low | VIL | Full | 0.5 | V | |||||
Input leakage current | IIH, IIL | VI = 2.7 V or 0 | 25°C | 2.7 V | –40 | 5 | 40 | nA | |
Full | –50 | 50 | |||||||
DYNAMIC | |||||||||
Charge injection | QC | VGEN = 0, RGEN = 0, | CL = 1 nF, See Figure 7-10 | 25°C | 2.5 V | 8 | pC | ||
NC, NO OFF capacitance | CNC(OFF), CNO(OFF) | VNC or VNO = VCC or GND, Switch OFF, | See Figure 7-4 | 25°C | 2.5 V | 90 | pF | ||
NC, NO ON capacitance | CNC(ON), CNO(ON) | VNC or VNO = VCC or GND, Switch ON, | See Figure 7-4 | 25°C | 2.5 V | 250 | pF | ||
COM ON capacitance | CCOM(ON) | VCOM = VCC or GND, Switch ON, | See Figure 7-4 | 25°C | 2.5 V | 250 | pF | ||
Digital input capacitance | CI | VI = VCC or GND, | See Figure 7-4 | 25°C | 2.5 V | 2 | pF | ||
Bandwidth | BW | RL = 50 Ω, Switch ON, | See Figure 7-7 | 25°C | 2.5 V | 23 | MHz | ||
OFF isolation | OISO | RL = 50 Ω, f = 1 MHz, | See Figure 7-8 | 25°C | 2.5 V | –72 | dB | ||
Crosstalk | XTALK | RL = 50 Ω, f = 1 MHz, | See Figure 7-9 | 25°C | 2.5 V | –96 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 50 pF, | f = 20 Hz to 20 kHz, See Figure 7-11 | 25°C | 2.5 V | 0.003% | |||
SUPPLY | |||||||||
Positive supply current | ICC | VI = VCC or GND | 25°C | 2.7 V | 10 | 100 | nA | ||
Full | 700 |