4 Revision History
Changes from Revision G (February 2022) to Revision H (August 2022)
- Changed the maximum VCC from: 3.6 V to: 4
V
Go
Changes from Revision F (September 2019) to Revision G (February 2022)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated the part number in the
Detailed Design Procedure
Go
Changes from Revision E (March 2019) to Revision F (September 2019)
- Changed the YZP package image view From: Top-Through View To: Bottom
ViewGo
Changes from Revision D (July 2015) to Revision E (March 2019)
- Changed the YZP package image and deleted the YZP Package,
Terminal Assignments tableGo
- Changed Turnon time VCC (Full) value From: 2.3 V to 2.7 V To: 2.7 V to 3.6 V in Switching Characteristics for a 3-V Supply
Go
- Changed Turnon time VCC (Full) value From: 2.3 V to 2.7 V To: 2.7 V to 3.6 V in Switching Characteristics for a 2.5-V Supply
Go
Changes from Revision C (February 2008) to Revision D (March 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Changed V+ to VCC throughout the document to meet JEDEC standardsGo