SCDS238H March 2007 – August 2022 TS3A24159
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Dynamic | |||||||||
Turnon time | tON | VCOM = VCC, RL = 50 Ω | CL = 35 pF, See Figure 7-5 | 25°C | 3.0 V | 20 | 35 | ns | |
Full | 2.7 V to 3.6 V | 40 | |||||||
Turnoff time | tOFF | VCOM = VCC, RL = 50 Ω | CL = 35 pF, See Figure 7-5 | 25°C | 3.0 V | 12 | 25 | ns | |
Full | 2.7 V to 3.6 V | 30 | |||||||
Break-before-make time | tBBM | VNC = VNO = VCC, RL = 50 Ω | CL = 35 pF, See Figure 7-6 | 25°C | 3.0 V | 1 | 10 | 25 | ns |
Full | 2.7 V to 3.6 V | 0.5 | 30 |