4 Revision History
Changes from Revision C (January 2019) to Revision D (November 2022)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added functional safety-capable information to the Features
sectionGo
Changes from Revision B (May 2012) to Revision C (January 2019)
- Added Device Information table, ESD Ratings table, Recommended Operating Conditions table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
Changes from Revision A (March 2012) to Revision B (May 2012)
- Changed device temp grade from 1 to 2, removed maximum withstand voltage info, changed C3B2 to C3B.Go
- Added extra row to ordering information table.Go
- Changed TA = –40°C to 85°C to TA = –40°C to 105°CGo
- Changed Full to –40°C to 85°C and added extra row with 85°C to 105°C and limits -7.5 to 7.5Go
- Changed Full to –40°C to 85°C and added extra row with 85°C to 105°C with limits 68Go
- Changed Full to –40°C to 85°C and added extra row with 85°C to 105°C with limits 70Go
- Changed Full to –40°C to 85°C and added extra row with 85°C to 105°C with limits 5 µAGo
- Changed TA = –40°C to 85°C to TA = –40°C to 105°CGo
- Changed Full to –40°C to 85°C and added extra row with 85°C to 105°C with limits 38.4Go
- Changed Full to –40°C to 85°C and added extra row with 85°C to 105°C with limits 3Go
- Changed TA = –40°C to 85°C to TA = –40°C to 105°CGo
- Changed Full to –40°C to 85°C and added extra row with 85°C to 105°C and limits –5.8 to 5.8Go
- Changed Full to –40°C to 85°C and added extra row with 85°C to 105°C with limits 35.2Go
- Changed Full to –40°C to 85°C and added extra row with 85°C to 105°C with limits 2.5Go