SCDS227F July 2006 – March 2015 TS3A4751
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage referenced to GND(2) | –0.3 | 4 | V | |
VNO
VCOM VIN |
Analog and digital voltage | –0.3 | VCC + 0.3 | V | |
INO
ICOM |
On-state switch current | VNO, VCOM = 0 to VCC | –100 | 100 | mA |
ICC
IGND |
Continuous current through VCC or GND | ±100 | mA | ||
V | Peak current pulsed at 1 ms, 10% duty cycle | COM, VI/O | ±200 | mA | |
TA | Operating temperature | –40 | 85 | °C | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |