SCDS227F July   2006  – March 2015 TS3A4751

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics for 1.8-V Supply
    6. 6.6 Electrical Characteristics for 3-V Supply
    7. 6.7 Typical Characteristics
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
      1. 8.1.1 Logic Inputs
      2. 8.1.2 Analog Signal Levels
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics for 1.8-V Supply

VCC = 1.65 V to 1.95 V, TA = –40°C to 85°C, VIH = 1 V, VIL = 0.4 V (unless otherwise noted)(1)(2)
PARAMETER TEST CONDITIONS TA MIN TYP(3) MAX UNIT
ANALOG SWITCH
VCOM, VNO Analog signal range 0 VCC V
Ron ON-state resistance VCC = 1.8 V, ICOM  = –10 mA,
VNO  = 0.9 V
25°C 1 1.5
Full 2
ΔRon ON-state resistance match between channels(4) VCC = 1.8 V, ICOM  = –10 mA,
VNO  = 0.9 V
25°C 0.09 0.15
Full 0.25
Ron(flat) ON-state resistance flatness(5) VCC = 1.8 V, ICOM  = –10 mA,
0 ≤ VNO ≤ VCC
25°C 0.7 0.9
Full 1.5
INO(OFF) NO
OFF leakage current(6)
VCC = 1.95 V, VCOM  = 0.15 V, 1.65 V,
VNO  = 1.8 V, 0.15 V
25°C –1 0.5 1 nA
Full –10 10
ICOM(OFF) COM
OFF leakage current(6)
VCC = 1.95 V, VCOM  = 0.15 V, 1.65 V,
VNO  = 1.65 V, 0.15 V
25°C –1 0.5 1 nA
Full –10 10
ICOM(ON) COM
ON leakage current(6)
VCC = 1.95 V, VCOM  = 0.15 V, 1.65 V,
VNO = 0.15 V, 1.65 V, or floating
25°C –1 0.01 1 nA
Full –3 3
DYNAMIC
tON Turn-on time VNO  = 1.5 V, RL = 50 Ω,
CL = 35 pF, See Figure 1
25°C 6 18 ns
Full 20
tOFF Turn-off time VNO  = 1.5 V, RL = 50 Ω,
CL = 35 pF, See Figure 1
25°C 5 10 ns
Full 12
QC Charge injection VGEN = 0, RGEN = 0, CL = 1 nF,
See Figure 5
25°C 3.2 pC
CNO(OFF) NO OFF capacitance f = 1 MHz, See Figure 2 25°C 23 pF
CCOM(OFF) COM OFF capacitance f = 1 MHz, See Figure 2 25°C 20 pF
CCOM(ON) COM ON capacitance f = 1 MHz, See Figure 2 25°C 43 pF
BW Bandwidth RL = 50 Ω, Switch ON 25°C 123 MHz
OISO OFF isolation(7) RL = 50 Ω, CL = 5 pF,
See Figure 3
f = 1 MHz 25°C –61 dB
f = 10 MHz –36
XTALK Crosstalk RL = 50 Ω, CL = 5 pF,
See Figure 3
f = 10 MHz 25°C –95 dB
f = 100 MHz –73
THD Total harmonic distortion f = 20 Hz to 20 kHz, VCOM = 2 VP-P RL = 32 Ω 25°C 0.14%
RL = 600 Ω 0.013%
DIGITAL CONTROL INPUTS (IN1–IN4)
VIH Input logic high Full 1 V
VIL Input logic low Full 0.4 V
IIN Input leakage current VI = 0 or VCC 25°C 0.1 5 nA
Full –10 10
SUPPLY
VCC Power-supply range 1.6 3.6 V
ICC Positive-supply current VI = 0 or VCC 25°C 0.05 μA
Full 0.5
The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
Parts are tested at 85°C and specified by design and correlation over the full temperature range.
Typical values are at TA = 25°C.
Δron = ron(max) – ron(min)
Flatness is defined as the difference between the maximum and minimum value of ron as measured over the specified analog signal ranges.
Leakage parameters are 100% tested at the maximum-rated hot operating temperature and specified by correlation at TA = 25°C.
OFF isolation = 20log10 (VCOM/VNO), VCOM = output, VNO = input to OFF switch