SCDS188G January 2005 – January 2019 TS3A5017
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TS3A5017 device is a dual single-pole quadruple-throw (4:1) analog switch that is designed to operate from 2.3 V to 3.6 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS3A5017 | SOIC (16) | 9.90 mm × 3.90 mm |
SSOP (16) | 4.90 mm × 3.90 mm | |
TSSOP (16) | 5.00 mm × 4.40 mm | |
TVSOP (16) | 4.40 mm × 3.60 mm | |
UQFN (16) | 2.50 mm × 1.80 mm | |
VQFN (16) | 4.00 mm × 3.50 mm |