SCDS188G January 2005 – January 2019 TS3A5017
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
In this application, EN, IN1, and IN2 are, by default, pulled low to GND. Choose these resistor sizes based on the current driving strength of the GPIO, the desired power consumption, and the switching frequency (if applicable). If the GPIO is open-drain, use pullup resistors instead.