4 Revision History
Changes from F Revision (October 2018) to G Revision
- Changed Feature From: 2000-V Human-Body Model To: 1500-V Human-Body Model Go
- Changed the HBM value From: ±2000 V To: ±1500 V in the ESD RatingsGo
Changes from E Revision (April 2015) to F Revision
- Changed the XTALK MAX value From:–49 dB To – 69 dB in the Electrical Characteristics for 3.3-V SupplyGo
Changes from D Revision (December 2008) to E Revision
- Added Applications, Device Information table, Pin Functions table, ESD Ratings table, Thermal Information table, Typical Characteristics, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
- Deleted Ordering Information table.Go