SCDS189H January 2005 – May 2018 TS3A5018
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
VCOM, VNC, VNO | Analog signal range | 0 | V+ | V | |||||
ron | ON-state
resistance |
0 ≤ (VNC or VNO) ≤ V+,
ICOM = –32 mA, |
Switch ON,
see Figure 17 |
25°C | 1.65 V | 5.5 | 17 | Ω | |
Full | 32 | ||||||||
Δron | ON-state
resistance match between channels |
VNC or VNO = 1.5 V,
ICOM = –32 mA, |
Switch ON,
see Figure 17 |
25°C | 1.65 V | 0.3 | 1 | Ω | |
Full | 1.2 | ||||||||
ron(flat) | ON-state
resistance flatness |
0 ≤ (VNC or VNO) ≤ V+,
ICOM = –32 mA, |
Switch ON,
see Figure 17 |
25°C | 1.65 V | 2.7 | 5.5 | Ω | |
Full | 7.3 | ||||||||
INC(OFF),
INO(OFF) |
NC, NO
OFF leakage current |
VNC or VNO = 0.3 V,
VCOM = 1.65V, or VNC or VNO = 1.65V, VCOM = 0.3 V, |
Switch OFF,
see Figure 18 |
25°C | 1.95 V | –0.25 | 0.03 | 0.25 | µA |
Full | –4.5 | 4.5 | |||||||
VNC or VNO = 1.95 V to 0 V,
VCOM = 0 V to 1.95 V, or VNC or VNO = 0 V to 1.95 V, VCOM = 1.95 V to 0 V, |
Switch OFF,
see Figure 18 |
25°C | 0 V | –0.4 | 0.01 | 0.4 | |||
Full | –6.5 | 6.5 | |||||||
ICOM(OFF) | COM
OFF leakage current |
VCOM = 1.65 V,
VNC or VNO = 0.3V, or VCOM = 0.3 V, VNC or VNO = 1.65V, |
Switch OFF,
see Figure 18 |
25°C | 1.95 V | –0.4 | 0.02 | 0.4 | µA |
Full | –0.9 | 0.9 | |||||||
VCOM = 0 V to 1.95 V,
VNC or VNO = 1.95 V to 0 V, or VCOM = 1.95 V to 0, VNC or VNO = 0 to 1.95 V, |
Switch OFF,
see Figure 18 |
25°C | 0 V | –0.4 | 0.02 | 0.4 | |||
Full | –4.5 | 4.5 | |||||||
INC(ON),
INO(ON) |
NC, NO
ON leakage current |
VNC or VNO = 0.3 V,
VCOM = Open, or VNC or VNO = 1.65 V, VCOM = Open, |
Switch ON,
see Figure 19 |
25°C | 1.95 V | –2. | 0.02 | 2 | µA |
Full | –2 | 0.02 | 2 | ||||||
ICOM(ON) | COM
ON leakage current |
VCOM = 0.3 V,
VNC or VNO = Open, or VCOM = 1.65 V, VNC or VNO = Open, |
Switch ON,
see Figure 19 |
25°C | 1.95 V | –4.5 | 4.5 | µA | |
Full | |||||||||
VIH | Input logic high | VI = V+ or GND | Full | 1.95 V | 1 | 3.6 | V | ||
VIL | Input logic low | Full | 1.95 V | 0 | 0.4 | V | |||
IIH, IIL | Input leakage current | VI = V+ or 0 | 25°C | 1.95 V | –0.1 | 0.01 | 0.1 | µA | |
Full | –2.1 | 2.1 |