SCDS189H January 2005 – May 2018 TS3A5018
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
VCOM, VNC, VNO | Analog signal range | 0 | V+ | V | |||||
ron | ON-state
resistance |
0 ≤ (VNC or VNO) ≤ V+,
ICOM = –24 mA, |
Switch ON,
see Figure 17 |
25°C | 2.3 V | 12 | 20 | Ω | |
Full | 22 | ||||||||
Δron | ON-state
resistance match between channels |
VNC or VNO = 1.6 V,
ICOM = –24 mA, |
Switch ON,
see Figure 17 |
25°C | 2.3 V | 0.3 | 1 | Ω | |
Full | 2 | ||||||||
ron(flat) | ON-state
resistance flatness |
0 ≤ (VNC or VNO) ≤ V+,
ICOM = –24 mA, |
Switch ON,
see Figure 17 |
25°C | 2.3 V | 14 | 18 | Ω | |
Full | 20 | ||||||||
INC(OFF),
INO(OFF) |
NC, NO
OFF leakage current |
VNC or VNO = 0.5 V,
VCOM = 2.2 V, or VNC or VNO = 2.2 V, VCOM = 0.5 V, |
Switch OFF,
see Figure 18 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.2 | |||||||
VNC or VNO = 0 to 3.6 V,
VCOM = 3.6 V to 0, or VNC or VNO = 3.6 V to 0, VCOM = 0 to 3.6 V, |
Switch OFF,
see Figure 18 |
25°C | 0 V | –2 | 0.05 | 2 | |||
Full | –10 | 10 | |||||||
ICOM(OFF) | COM
OFF leakage current |
VCOM = 0.5 V,
VNC or VNO = 2.2 V, or VCOM = 2.2 V, VNC or VNO = 0.5 V, |
Switch OFF,
see Figure 18 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.2 | |||||||
VCOM = 0 to 3.6 V,
VNC or VNO = 3.6 V to 0, or VCOM = 3.6 V to 0, VNC or VNO = 0 to 3.6 V, |
Switch OFF,
see Figure 18 |
25°C | 0 V | –2 | 0.05 | 2 | |||
Full | –10 | 10 | |||||||
INC(ON),
INO(ON) |
NC, NO
ON leakage current |
VNC or VNO = 0.5 V,
VCOM = Open, or VNC or VNO = 2.2 V, VCOM = Open, |
Switch ON,
see Figure 19 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.2 | |||||||
ICOM(ON) | COM
ON leakage current |
VCOM = 0.5 V,
VNC or VNO = Open, or VCOM = 2.2 V, VNC or VNO = Open, |
Switch ON,
see Figure 19 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.2 | |||||||
VIH | Input logic high | Full | 1.7 | V+ | V | ||||
VIL | Input logic low | Full | 0 | 0.7 | V | ||||
IIH, IIL | Input leakage current | VI = V+ or 0 | 25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA | |
Full | –1 | 1 | |||||||
QC | Charge
injection |
VGEN = 0,
RGEN = 0, |
CL = 0.1 nF,
see Figure 26 |
25°C | 2.5 V | 1 | pC | ||
CNC(OFF),
CNO(OFF) |
NC, NO
OFF capacitance |
VNC or VNO = V+ or GND, | Switch OFF,
see Figure 20 |
25°C | 2.5 V | 3 | pF | ||
CCOM(OFF) | COM
OFF capacitance |
VCOM = V+ or GND, | Switch OFF,
see Figure 20 |
25°C | 2.5 V | 9 | pF | ||
CNC(ON),
CNO(ON) |
NC, NO
ON capacitance |
VNC or VNO = V+ or GND, | Switch ON,
see Figure 20 |
25°C | 2.5 V | 16 | pF | ||
CCOM(ON) | COM
ON capacitance |
VCOM = V+ or GND, | Switch ON,
see Figure 20 |
25°C | 2.5 V | 16 | pF | ||
CI | Digital input
capacitance |
VI = V+ or GND, | See Figure 20 | 25°C | 2.5 V | 3 | pF | ||
BW | Bandwidth | RL = 50 Ω, | Switch ON,
see Figure 22 |
25°C | 2.5 V | 300 | MHz | ||
OISO | OFF isolation | RL = 50 Ω,
f = 10 MHz, |
Switch OFF,
see Figure 23 |
25°C | 2.5 V | –48 | dB | ||
XTALK | Crosstalk | RL = 50 Ω,
f = 10 MHz, |
Switch ON,
see Figure 24 |
25°C | 2.5 V | –48 | dB | ||
XTALK(ADJ) | Crosstalk adjacent | RL = 50 Ω,
f = 10 MHz, |
Switch ON,
see Figure 25 |
25°C | 3.3 V | –81 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
see Figure 27 |
25°C | 2.5 V | 0.33% | |||
I+ | Positive supply current | VI = V+ or GND, | Switch ON or OFF | 25°C | 2.7 V | 2.5 | 7 | µA | |
Full | 10 |