SCDS339B January 2013 – April 2017 TS3A5223
PRODUCTION DATA.
NAME | PIN NUMBER | DESCRIPTION | |
---|---|---|---|
VCC | 1 | Positive supply Input – Connect 1.65 V to 3.6 V supply voltage | |
NC1 | 5 | Signal path Input/Output signal pins | |
NO1 | 2 | ||
NC2 | 7 | ||
NO2 | 10 | ||
COM1, COM2 | 3, 9 | Common signal path Input/Output signal pins | |
GND | 6 | Ground reference pin | |
SEL1, SEL2 | 4, 8 | Select digital logic pin. Logic low connects COM to NC, Logic high connects COM to NO |