VDD |
Voltage range on VDD |
2.375 |
3.6 |
V |
VI/O |
Analog voltage range: A0-A11, B0-B11, and C0-C11 |
0 |
3.3 |
V |
VIH |
High-level control input voltage threshold (EN) |
1.4 |
VDD |
V |
High-level control input voltage threshold (SEL0 and SEL1) |
1 |
VDD |
V |
VIL |
Low-level control input voltage threshold (EN, SEL0 and SEL1) |
0 |
0.5 |
V |
TA |
Operating ambient temperature range |
-40 |
85 |
°C |