4 Revision History
Changes from B Revision (May 2017) to C Revision
- Changed the Pin Configuration imageGo
- Changed VIH From: SEL1m and SEL2 To: SEL0 and SEL1 with a MIN value of 1 V in the Recommended Operating ConditionsGo
- Changed SEL1 To: SEL0 and SLE2 To: SEL1 in Figure 18Go
- Changed text 'Standard layout technique for 0.5 mm pitch BGA package" To: "Standard layout technique for 0.65 mm pitch BGA package..." in the Layout GuidelinesGo
Changes from A Revision (March 2015) to B Revision
- Changed VDD Max value From: 5.5 V toTo: 4.8 V in the Absolute Maximum RatingsGo
- Added the Note to the Application and Implementation sectionGo
Changes from * Revision (November 2014) to A Revision
- Updated document to full version. Go