SCDS324E August 2011 – Oct 2019 TS3DS10224
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | INA+ | I/O | A channel signal path |
2 | INA– | I/O | A channel signal path |
3 | INB+ | I/O | B channel signal path |
4 | INB– | I/O | B channel signal path |
5 | GND | — | Ground |
6 | OUTB1+ | I/O | B channel signal path |
7 | OUTB1– | I/O | B channel signal path |
8 | OUTB0+ | I/O | B channel signal path |
9 | OUTB0– | I/O | B channel signal path |
10 | ENB | I | Enable B channel: LOW = disables channel B and places the signal path in high impedance state,
HIGH = enables channel B. |
11 | SBO | I | Select B channel output, controls output selection: LOW = selects OUTB0 signals,
HIGH = selects OUTB1 signals. |
12 | SBI | I | Select B channel input, controls input selection: LOW = selects INA signals to pass through the B channel,
HIGH = selects INB signals to pass through the B channel. |
13 | VCC | — | Power supply |
14 | SAI | I | Select A channel input, controls input selection: LOW = selects INB signals to pass through the A channel,
HIGH = selects INA signals to pass through the A channel. |
15 | SAO | I | Select A channel output, controls output selection: LOW = selects OUTA0 signals,
HIGH = selects OUTA1 signals. |
16 | ENA | I | Enable A channel: LOW = disables channel A and places the signal path in high impedance state,
HIGH = enables channel A. |
17 | OUTA0– | I/O | A channel signal path |
18 | OUTA0+ | I/O | A channel signal path |
19 | OUTA1– | I/O | A channel signal path |
20 | OUTA1+ | I/O | A channel signal path |