SCDS324E August 2011 – Oct 2019 TS3DS10224
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tpd | Propagation delay(1) | RL = 50 Ω, CL = 2 pF | 50 | ps | ||
tON | SAI, SAO, SBI, or SBO to OUTAx or OUTBx | RL = 50 Ω, CL = 2 pF | 40 | 100 | ns | |
tOFF | SAI, SAO, SBI, or SBO to OUTAx or OUTBx | RL = 50 Ω, CL = 2 pF | 20 | 30 | ns | |
tsk(o) | Timing difference between output channels(2) | RL = 50 Ω, CL = 2 pF | 40 | ps | ||
tsk(p) | Timing difference between propagation delays(3) | RL = 50 Ω, CL = 2 pF | 40 | ps |