SCDS430A December 2020 – May 2021 TS3DV642-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists the device functions for the TS3DV642-Q1 device.
EN | SEL1 | SEL2 | FUNCTION | |
---|---|---|---|---|
L | X | X | Switch disabled. All channels are Hi-Z. | |
H | L | L | Channel D0+/D0– to D0+A/D0–A is ON. All the other channels (D1+/D1-, D2+/D2-, D3+/D3-, SCL, SDA, HPD, CEC) are Hi-Z. | |
H | L | H | Channel D0+/D0– to D0+B/D0–B is ON. All the other channels (D1+/D1-, D2+/D2-, D3+/D3-, SCL, SDA, HPD, CEC) are Hi-Z. | |
H | H | L | All A channels are enabled. All B channels are Hi-Z. | |
H | H | H | All B channels are enabled. All A channels are Hi-Z. |