SCDS430A December 2020 – May 2021 TS3DV642-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VCC should be in the range of 3.0 V to 3.6 V. Voltage levels above those listed in the Absolute Ratings table should not be used. Decoupling capacitor(s) such as 0.1 μF may be used to reduce noise and improve power supply integrity. There are no power sequence requirements for the TS3DV642-Q1.