SCDS176B SEPTEMBER 2004 – October 2019 TS3L110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
There are many Local Area Network (LAN) applications in which the ethernet hubs or controllers have a limited number of I/Os or need to route signals from a single ethernet PHY to multiple ethernet jacks. The TS3L110 solution can effectively expand the limited I/Os by switching between multiple Ethernet jacks to interface them to a single Ethernet PHY.