SCDS307D September 2010 – October 2022 TS3L501E
PRODUCTION DATA
The TS3L501E is a 11-channel SPDT analog switch or 22-bit to 11-bit multiplexer or demultiplexer LAN switch with a single select (SEL) input and Power-Down Mode input. The device provides additional I/Os for switching status indicating LED signals and includes high ESD protection. SEL input controls the data path of the multiplexer or demultiplexer. Power-down input can put the device into the standby mode for minimizing current consumption per mode selection.
The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input or output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T. This device can be used to replace mechanical relays in LAN applications. It also can be used to route signals from a 10/100 Base-T Ethernet transceiver to the RJ-45 LAN connectors in laptops or in docking stations.
It is characterized for operation over the free-air temperature range of –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS3L501E | RUA (WQFN, 42) | 9.00 mm × 3.50 mm |