9 Revision History
Changes from Revision C (March 2017) to Revision D (August 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed pitch dimension from 0.5mm to 0.4mmGo
- Changed the 480-Mbps USB 2.0 Eye Pattern for USB Switch
graph. Go
- Changed SEL2 pin name to SEL0 in the Layout Example image to
keep consistency across the data sheetGo
Changes from Revision B (December 2016) to Revision C (March 2017)
- Changed Feature From: 1.8-V Compatible Control Inputs (SEL,
OE) To: 1.8-V Compatible Control Inputs (SEL)Go
- Changed second pin D+ To: D- in the Switch Diagram
Go
- Changed DIGITAL CONTROL INPUTS (SEL,
OE) To: DIGITAL CONTROL INPUTS (SEL) in the Electrical Characteristics tableGo
- Changed second pin D+ To: D- in the Functional Block Diagram
Go
- Deleted sentence: "The internal pulldown resistor on OE enables the switch when power is applied to VCC" from the Design Requirements sectionGo
Changes from Revision A (September 2013) to Revision B (December 2016)
- Added Applications list, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
- Deleted Ordering Information table; see Package Option Addendum at the
end of the data sheetGo
- Moved Peak switch DC output current parameter From: Absolute Maximum Ratings To: Recommended Operating Conditions
Go
Changes from Revision * (June 2013) to Revision A (September 2013)
- Added TYPICAL CHARACTERISTICS sectionGo