The TS3USBA225 is a 2-channel single-pole triple-throw (SP3T) multiplexer that supports USB 2.0 High-Speed (480 Mbps) signals in all 3 differential channels. The first two high-speed differential channels also support Mobile High Definition Link (MHL) signaling with resolution and video frame rates up to 720p, 60 fps and 1080i, 30 fps. The remaining differential channel can also be used as an audio switch that is designed to allow analog audio signals to swing negatively. This configuration allows the system designer to use a common connector for audio and USB 2.0 or MHL data.
The TS3USBA225 has a VCC range of 2.7 V to 5.0 V with the capability to pass true-ground audio signals down to –1.8 V. The device also supports a power-down mode that can be enabled when both SEL1 and SEL2 controls are low to minimize current consumption when no signal is transmitting. The TS3USBA225 also features internal shunt resistors on the audio path to reduce clicks and pops that may be heard when the audio switches are selected.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS3USBA225 | UQFN (12) | 2.00 mm × 1.70 mm |
Changes from B Revision (July 2012) to C Revision
Changes from A Revision (April 2012) to B Revision
Changes from * Revision (October 2011) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
D0+ | 1 | I/O | MHL/USB/UART Data 1 (Differential +) |
D1+ | 2 | I/O | MHL/USB/UART Data 2 (Differential +) |
VCC | 3 | - | Power supply |
D1– | 4 | I/O | MHL/USB/UART Data 2 (Differential –) |
D0– | 5 | I/O | MHL/USB/UART Data 1 (Differential –) |
L | 6 | I/O | USB-/Left Channel Audio |
SEL2 | 7 | I | Control Input Select Line 2. The default state for SEL2 is LOW. |
D–/L | 8 | I/O | MHL/USB/UART/Audio Common Connector |
GND | 9 | - | Ground |
D+/R | 10 | I/O | MHL/USB/UART/Audio Common Connector |
SEL1 | 11 | I | Control Input Select Line 1. The default state for SEL1 is LOW. |
R | 12 | I/O | USB+/Right Channel Audio |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.3 | 6.0 | V | |
VD0+, VD0-, VD1+, VD1- |
High speed differential signal voltage | –0.3 | 4.6 | V | |
VR, VL | Audio signal voltage | – 1.9 | 4.6 | V | |
IK | Analog port diode current | VI/O+ ,VI/O- < 0 | –50 | mA | |
VI | Digital input voltage (SEL1, SEL2) | –0.3 | 6.0 | V | |
IIK | Digital logic input clamp current(3) | VI < 0 | –50 | ||
ICC | Continuous current through VCC | 100 | mA | ||
IGND | Continuous current through GND | –100 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | 2.7 | 5.0 | V | |
VD0+, VD0-, VD1+, VD1- |
High speed differential signal voltage range | 0 | 4.5 | V | |
VR, VL | Audio signal voltage range when not in power-down mode | –1.8 | 4.3 V or VCC(1) | V | |
Audio signal voltage range when in power-down mode | –1 | 1 | |||
IK | Analog port diode current | VI/O+ ,VI/O- < 0 | –50 | mA | |
VI | Digital input voltage range (SEL1, SEL2) | 0 | VCC | V | |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC (1) | TS3USBA225 | UNIT | |
---|---|---|---|
RUT (UQFN) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 118.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 45.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 47.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 47.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
MHL/USB SWITCH | |||||||
ron | ON-state resistance | VCC = 3.0 V | VI/O+,I/O- = 0.4 V, ION = 15 mA | 6.5 | 7.5 | Ω | |
Δron | ON-state resistance match between channels | VCC = 3.0 V | VI/O+,I/O- = 1.7 V, ION = 15 mA | 0.1 | Ω | ||
ron (flat) | ON-state resistance flatness | VCC = 3.0 V | VI/O+,I/O- = 0 to 1.7 V, ION = 15 mA | 0.5 | Ω | ||
IOZ | OFF leakage current | VCC = 3.6 V | Switch OFF , VI/O+,I/O- = 0 to 3.6 V, VD+/R, D-/L = 0 V |
1 | µA | ||
USB/AUDIO SWITCH | |||||||
ron | ON-state resistance | VCC = 3.0 V | SEL1 = High, SEL2 = Low, VL/R = –1.8 V, 0 V, 0.7 V, ION = –26 mA |
2.5 | 3.5 | Ω | |
Δron | ON-state resistance match between channels | VCC = 3.0 V | SEL1 = High, SEL2 = Low, VL/R = 0.7 V, ION = –26 mA |
0.1 | Ω | ||
ron (flat) | ON-state resistance flatness | VCC = 3.0 V | SEL1 = High, SEL2 = Low, VL/R = –1.8 V, 0 V, 0.7 V, ION = –26 mA |
0.1 | Ω | ||
rSHUNT | Shunt resistance | VCC = 2.7 V to 5.0 V | Switch OFF, VL/R = 0.7 V, ISHUNT = 10 mA |
100 | 200 | Ω | |
DIGITAL CONTROL INPUTS (SEL1, SEL2) | |||||||
VIH | Input logic high | VCC = 3.3 V to 5.0 V | 1.3 | V | |||
VIL | Input logic low | VCC = 2.7 V to 3.3 V | 0.25 | V | |||
VCC = 3.3 V to 5.0 V | 0.4 | ||||||
IIN | Input leakage current | VCC = 2.7 V to 5.0 V | VIN = 5.0 V | ±3 | μA | ||
VIN = 0 V | ±0.1 | ||||||
rPD1, rPD2 | Internal pulldown resistance | VCC = 2.7 V to 5.0 V | 3 | MΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
MHL/USB SWITCH | |||||||
tpd | Propagation Delay | VCC = 2.7 V or 3.3 V | 0.25 | ns | |||
tON | Turn-on time | RL = 50 Ω, CL = 35 pF | VCC = 2.7 V | 60 | ns | ||
tOFF | Turn-off time | RL = 50 Ω, CL = 35 pF | VCC = 2.7 V | 20 | ns | ||
tSK(O) | Channel-to-channel skew | VCC = 2.7 V or 3.3 V | 15 | ps | |||
tSK(P) | Skew of opposite transitions of same output | VCC = 2.7 V or 3.3 V | 15 | ps | |||
CI/O+(OFF)
CI/O-(OFF) |
OFF capacitance | VCC = 2.7 V or 3.3 V, VD0+/D0- =0 or 3.3 V |
Switch OFF | 1 | pF | ||
CI/O+(ON)
CI/O-(ON) |
ON capacitance | VCC = 2.7 V or 3.3 V, VD0+/D0- = 0 or 3.3 V |
Switch ON | 3 | pF | ||
CI | Digital input capacitance | VCC = 2.7 V or 3.3 V, VI = 0 or 3.3 V | 2.5 | pF | |||
BW | Bandwidth | VCC = 2.7 V or 3.3 V, RL = 50 Ω | Switch ON | 1.9 | GHz | ||
OISO | OFF Isolation | VCC = 2.7 V or 3.3 V, RL = 50 Ω, f = 240 MHz |
Switch OFF | -35 | dB | ||
XTALK | Crosstalk | VCC = 2.5 V or 3.3 V, RL = 50 Ω, f = 240 MHz |
Switch ON | -45 | dB | ||
USB/AUDIO SWITCH | |||||||
tON | Turn-on time | RL = 50 Ω, CL = 35 pF | VCC = 2.7 V | 40 | µs | ||
tOFF | Turn-off time | RL = 50 Ω, CL = 35 pF | VCC = 2.7 V | 15 | ns | ||
CL(OFF), CR(OFF) | L , R OFF capacitance | VCC = 2.7 V to 4.5 V, f = 20 kHz | Switch OFF | 1.0 | pF | ||
CL(ON), CR(ON) | L, R ON capacitance | VCC = 2.7 V to 4.5 V, f = 20 kHz | Switch ON | 3.5 | pF | ||
OISO | OFF Isolation | VCC = 3.3 V, RL = 50 Ω, f = 20 kHz | Switch OFF | -85 | dB | ||
XTALK | Crosstalk | VCC = 3.3 V, RL = 50 Ω, f = 20 kHz | Switch ON | -95 | dB | ||
THD | Total harmonic distortion | VCC = 3.3 V, SEL1 = High, SEL2 = Low, f = 20 Hz to 20 kHz, RL = 600 Ω, VIN = 2 Vpp |
Switch ON | 0.05% | |||
SUPPLY | |||||||
VCC | Power supply voltage | 2.7 | 5.0 | V | |||
ICC | Positive supply current | VCC = 2.7 V, 3.6 V, 5.0 V VIN= VCC or GND, VI/O = 0 V, Switch ON or OFF |
25 | 50 | µA | ||
ICC, PD | Positive supply current (Power-Down Mode) | VCC = 2.7 V, 3.6 V, 5.0 V, VI/O = 0 V, SEL1 and SEL2 = Low |
3 | 5 | µA | ||
PSRR | Power Supply Rejection Ratio | VCC = 2.7 V, 3.6 V, 5.0 V VIN = VCC +/- 200 mVpp RL = 50 Ω |
-60 | dB | |||
IOFF | Power off leakage current | VCC = 0 V, D+/R, D-/L, D0+, D0-, D1+, D1-, L, VIN = 0 to 4.5 V |
±0.1 | µA |