SCDS328C October   2011  – August 2015 TS3USBA225

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Dynamic Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Click and Pop Reduction
      2. 7.3.2 Negative Signal Swing Capability
    4. 7.4 Device Functional Modes
      1. 7.4.1 High Impedance (Hi-Z) Mode
        1. 7.4.1.1 Power-Down Mode
      2. 7.4.2 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The TS3USBA225 is typically used to route signals from one USB connector to multiple signal paths in a system including an analog audio/negative signal path. All signal paths through the device are unbuffered bidirectional path which can represented by perfect 0 Ω impedance wire in an ideal case. All signal paths can handle USB 2.0 signals but the L and R paths are the only paths that can support a negative signal.

8.2 Typical Application

TS3USBA225 typ2_app2_cds328.gifFigure 13. Application Block Diagram

8.2.1 Design Requirements

Design requirements of the USB 1.0, 1.1, and 2.0 standards should be followed.

TI recommends that the digital control pins SEL1 and SEL2 be pulled up to VCC or down to GND to avoid undesired switch positions that could result from the floating logic pin.

8.2.2 Detailed Design Procedure

The TS3USB221 can be properly operated without any external components. However, it is recommended that unused pins should be connected to ground through a 50 Ω resistor to prevent signal reflections back into the device.

8.2.3 Application Curves

TS3USBA225 eye1_cds327.gifFigure 14. Eye Pattern: 480-Mbps USB 2.0 Eye Pattern (No Switch)
TS3USBA225 eye3_cds328.gifFigure 16. MHL Eye Pattern: 480p 60 fps (No Switch)
TS3USBA225 eye5_cds328.gifFigure 18. MHL Eye Pattern: 720p 60 fps, 1080i 30fps (No Switch)
TS3USBA225 eye2_cds327.gifFigure 15. Eye Pattern: 480-Mbps USB 2.0 Eye Pattern for USB Switch
TS3USBA225 eye4_cds328.gifFigure 17. MHL Eye Pattern: 480p 60 fps (With Switch)
TS3USBA225 eye6_cds328.gifFigure 19. MHL Eye Pattern: 720p 60 fps, 1080i 30fps (With Switch)