8.6.1.3 General_2 Register (Offset = Bh) [reset = 0h]
General_2 is shown in Figure 20 and described in Table 10.
Return to Summary Table.
Figure 20. General_2 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
SWSEL |
R-0h |
R/W-0h |
|
Table 10. General_2 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-2 |
RESERVED |
R |
0h |
Reserved
|
1-0 |
SWSEL |
R/W |
0h |
This field along with FLIPSEL controls the SBU switch connections.
0h = SBU to LnB
1h = SBU to MICGND
2h = SBU to LnC
3h = SBU to LnA
|