SCDS184F January 2005 – August 2018 TS5A2066
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TS5A2066 device is a 2-channel single-pole single-throw (1:1 SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals, and signals up to VCC can be transmitted in either direction