SCDS252B July 2007 – June 2021 TS5A23157-Q1
PRODUCTION DATA
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
Analog signal range | VCOM, VNO, VNC | 0 | V+ | V | |||||
ON-state resistance | ron | 0 ≤ VNO or VNC ≤ V+, ICOM = –24 mA, | Switch ON, See Figure 8-1 | Full | 3 V | 23 | Ω | ||
ON-state resistance match between channels | Δron | VNO or VNC = 2.1 V, ICOM = –24 mA, | Switch ON, See Figure 8-1 | 25°C | 3 V | 0.2 | Ω | ||
ON-state resistance flatness | ron(flat) | 0 ≤ VNO or VNC ≤ V+, ICOM = –24 mA, | Switch ON, See Figure 8-1 | 25°C | 3 V | 9 | Ω | ||
NC, NO OFF leakage current | INC(OFF), INO(OFF) | VNC or VNO = 0 to V+, VCOM = 0 to V+, | Switch OFF, See Figure 8-2 | 25°C | 3.6 V | –1 | 0.05 | 1 | μA |
Full | –1 | 1 | |||||||
NC, NO ON leakage current | INC(ON), INO(ON) | VNC or VNO = 0 to V+, VCOM = Open, | Switch ON, See Figure 8-2 | 25°C | 3.6 V | –0.1 | 0.1 | μA | |
Full | –1 | 1 | |||||||
COM ON leakage current | ICOM(ON) | VNC or VNO = Open, VCOM = 0 to V+, | Switch ON, See Figure 8-2 | 25°C | 3.6 V | –0.1 | 0.1 | μA | |
Full | –1 | 1 | |||||||
Digital Inputs (IN1, IN2)(2) | |||||||||
Input logic high | VIH | Full | V+ × 0.7 | V | |||||
Input logic low | VIL | Full | V+ × 0.3 | V | |||||
Input leakage current | IIH, IIL | VIN = 5.5 V or 0 | 25°C | 3.6 V | –1 | 0.05 | 1 | μA | |
Full | –1 | 1 | |||||||
Dynamic | |||||||||
Turnon time | tON | VNC = GND and VNO = V+, or VNC = V+ and VNO = GND, | RL = 500 Ω, CL = 50 pF, See Figure 8-4 | Full | 3 V to 3.6 V | 2.0 | 10.6 | ns | |
Turnoff time | tOFF | VNC = GND and VNO = V+, or VNC = V+ and VNO = GND, | RL = 500 Ω, CL = 50 pF, See Figure 8-4 | Full | 3 V to 3.6 V | 1.0 | 8.3 | ns | |
Break-before-make time | tBBM | VNC = VNO = V+/2, RL = 50 Ω, | CL = 35 pF, See Figure 8-5 | 25°C | 3 V to 3.6 V | 0.5 | ns | ||
Charge injection | QC | RL = 50 Ω, CL = 0.1 nF, | See Figure 8-9 | 25°C | 3.3 V | 3 | pC | ||
Bandwidth | BW | RL = 50 Ω, Switch ON, | See Figure 8-6 | 25°C | 3 V | 220 | MHz | ||
OFF isolation | OISO | RL = 50 Ω, f = 10 MHz, | Switch OFF, See Figure 8-7 | 25°C | 3 V | –65 | dB | ||
Crosstalk | XTALK | RL = 50 Ω, f = 10 MHz, | Switch ON, See Figure 8-8 | 25°C | 3 V | –66 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 50 pF, | f = 600 Hz to 20 kHz, See Figure 8-10 | 25°C | 3 V | 0.015 | % | ||
Supply | |||||||||
Positive supply current | I+ | VIN = V+ or GND, | Switch ON or OFF | 25°C | 3.6 V | 1 | μA | ||
Full | 10 | ||||||||
Change in supply current | ΔI+ | VIN = V+ – 0.6 V | Full | 3.6 V | 500 | μA |