SCDS252B July 2007 – June 2021 TS5A23157-Q1
PRODUCTION DATA
The TS5A23157-Q1 is a dual, single-pole, double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. The device can transmit signals up to 5.5 V (peak) in either direction.
For the most current package and ordering information, see the Package Option Addendum at the end of this document, or see the TI Web site at www.ti.com.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A23157-Q1 | VSSOP (10) | 3.00 mm × 3.00 mm |