SCDS252B July 2007 – June 2021 TS5A23157-Q1
PRODUCTION DATA
Common applications that require the features of the TS5A23157-Q1 include multiplexing various protocols from a processor MCU such as I2C, UART, or standard GPIO signals. With the TS5A23157-Q1's wide operating supply range different variations of signal levels with GPIO, UART, and I2C can all be passed and the supply voltage can vary with the needs of the system designer. A typical UART application is shown in the Typical Application Section.