SCDS252B July 2007 – June 2021 TS5A23157-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V+ | Supply voltage range(1) | –0.5 | 6.5 | V | |
VNC VNO VCOM | Analog voltage range(1)(2)(3) | –0.5 | V+ + 0.5 | V | |
II/OK | Analog port diode current | VNC, VNO, VCOM < 0 or VNC, VNO, VCOM > V+ | ±50 | mA | |
INC INO ICOM | On-state switch current | VNC, VNO, VCOM = 0 to V+ | ±50 | mA | |
VIN | Digital input voltage range(1)(2) | –0.5 | 6.5 | V | |
IIK | Digital input clamp current | VIN < 0 | –50 | mA | |
Continuous current through V+ or GND | ±100 | mA | |||
θJA | Package thermal impedance(4) | 165.36 | °C/W | ||
Tstg | Storage temperature range | –65 | 150 | °C | |
ESD | Electrostatic discharge rating | Human-body model H2 | 2 | kV | |
Charged-device model C4B | 750 | V |