SCDS252B July 2007 – June 2021 TS5A23157-Q1
PRODUCTION DATA
Input In | NC to COM | COM to NC | NO to COM | COM to NO |
---|---|---|
L | ON | OFF |
H | OFF | ON |
Configuration | 2:1 Multiplexer and
Demultiplexer (2 × SPDT) |
---|---|
Number of channels | 2 |
ron | 15 Ω |
Δron | 0.15 Ω |
ron(flat) | 4 Ω |
tON | 8.7 ns |
tOFF | 6.8 ns |
tBBM | 0.5 ns |
Charge injection | 7 pC |
Bandwidth | 220 MHz |
OFF isolation | –65 dB at 10 MHz |
Crosstalk | –66 dB at 10 MHz |
Total harmonic distortion | 0.01% |
ICOM(off)/INC(OFF) | ±1 μA |
Package option | 10-pin DGS |