SCDS252B July 2007 – June 2021 TS5A23157-Q1
PRODUCTION DATA
PIN | Type | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COM1 | 10 | I/O | Common |
COM2 | 6 | I/O | Common |
GND | 3 | P | Ground |
IN1 | 1 | I | Digital control to connect COM to NO or NC |
IN2 | 5 | I | Digital control to connect COM to NO or NC |
NC1 | 9 | I/O | Normally closed |
NC2 | 7 | I/O | Normally closed |
NO1 | 2 | I/O | Normally open |
NO2 | 4 | I/O | Normally open |
V+ | 8 | P | Power supply |
I = input, O = output, I/O = input and output, P = power.