SCDS201H AUGUST 2005 – February 2015 TS5A23159
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TS5A23159 is a bidirectional 2-channel single-pole double-throw (SPDT) switch that is designed to operate from 1.65 V to 5.5 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature which prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for a wide variety of portable applications including cell phones, audio devices, and instrumentation.
The TS5A23159 is a bidirectional device that has two single-pole, double-throw switches. The two channels of the switch are contorled independantly by two digital signals; one digital control for each single-pole, double-throw switch.
IN | NC to COM, COM to NC |
NO to COM, COM to NO |
---|---|---|
L | ON | OFF |
H | OFF | ON |