The TS5A23166 device is a dual single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. The TS5A23166 device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The TS5A23166 device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A23166 | VSSOP (8) | 2.30 mm × 2.00 mm |
DSBGA (8) | 1.91 mm × 0.91 mm |
Changes from I Revision (March 2018) to J Revision
Changes from H Revision (May 2015) to I Revision
Changes from G Revision (February 2013) to H Revision
Changes from F Revision (September 2012) to G Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP NO. | DSBGA NO. | ||
COM1 | 2 | B1 | I/O | Common port for switch 1 |
COM2 | 6 | C2 | I/O | Common port for switch 2 |
GND | 4 | D1 | GND | Ground |
IN1 | 7 | B2 | I | Active-high control pin connecting NO1 to COM1. |
IN2 | 3 | C1 | I | Active-high control pin connecting NO2 to COM2. |
NO1 | 1 | A1 | I/O | Normally open switch path 1 |
NO2 | 5 | D2 | I/O | Normally open switch path 2 |
V+ | 8 | A2 | PWR | Power supply pin |