SCDS196J May 2005 – September 2019 TS5A23166
PRODUCTION DATA.
The TS5A23166 device is a dual single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. The TS5A23166 device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The TS5A23166 device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A23166 | VSSOP (8) | 2.30 mm × 2.00 mm |
DSBGA (8) | 1.91 mm × 0.91 mm |