SCDS196J May 2005 – September 2019 TS5A23166
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
VCOM,
VNO |
Analog signal | 0 | V+ | V | |||||
rpeak | Peak ON resistance | 0 ≤ VNO ≤ V+,
ICOM = –100 mA, |
Switch ON,
see Figure 11 |
25°C | 4.5 V | 0.9 | 1.1 | Ω | |
Full | 1.2 | ||||||||
ron | ON-state resistance | VNO = 2.5 V,
ICOM = –100 mA, |
Switch ON,
see Figure 11 |
25°C | 4.5 V | 0.75 | 0.9 | Ω | |
Full | 1 | ||||||||
Δron | ON-state resistance
match between channels |
VNO = 2.5 V,
ICOM = –100 mA, |
Switch ON,
see Figure 11 |
25°C | 4.5 V | 0.04 | 0.1 | Ω | |
Full | 0.1 | ||||||||
ron(flat) | ON-state resistance
flatness |
0 ≤ VNO ≤ V+,
ICOM = –100 mA, |
Switch ON,
see Figure 11 |
25°C | 4.5 V | 0.2 | Ω | ||
VNO = 1 V, 1.5 V, 2.5 V,
ICOM = –100 mA, |
Switch ON,
see Figure 11 |
25°C | 0.15 | 0.25 | |||||
Full | 0.25 | ||||||||
INO(OFF) | NO
OFF leakage current |
VNO = 1 V,
VCOM = 4.5 V, or VNO = 4.5 V, VCOM = 1 V, |
Switch OFF,
see Figure 12 |
25°C | 5.5 V | 0 V | 4 | 20(3) | nA |
Full | –150 | 150 | |||||||
INO(PWROFF) | VNO = 0 to 5.5 V,
VCOM = 5.5 V to 0, |
Switch OFF,
see Figure 12 |
25°C | 0 V | –10 | 0.2 | 10(3) | μA | |
Full | –50 | 50 | |||||||
ICOM(OFF) | COM
OFF leakage current |
VCOM = 1 V,
VNO = 4.5 V, or VCOM = 4.5 V, VNO = 1 V, |
Switch OFF,
see Figure 12 |
25°C | 5.5 V | 0 V | 4 | 20(3) | nA |
Full | –150 | 150 | |||||||
ICOM(PWROFF) | VCOM = 0 to 5.5 V,
VNO = 5.5 V to 0, |
Switch OFF,
see Figure 12 |
25°C | 0 V | –10 | 0.2 | 10(3) | μA | |
Full | –50 | 50 | |||||||
INO(ON) | NO
ON leakage current |
VNO = 1 V,
VCOM = Open, or VNO = 4.5 V, VCOM = Open, |
Switch ON,
see Figure 13 |
25°C | 5.5 V | –5 | 0.4 | 5(3) | nA |
Full | –50 | 50 | |||||||
ICOM(ON) | COM
ON leakage current |
VCOM = 1 V,
VNO = Open, or VCOM = 4.5 V, VNO = Open, |
Switch ON,
see Figure 13 |
25°C | 5.5 V | –5 | 0.4 | 5(3) | nA |
Full | –50 | 50 | |||||||
Digital Control Inputs (IN1, IN2)(2) | |||||||||
VIH | Input logic high | Full | 2.4 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | 0.8 | V | ||||
IIH, IIL | Input leakage current | VI = 5.5 V or 0 | 25°C | 5.5 V | –2 | 0.3 | 2 | nA | |
Full | –20 | 20 | |||||||
Dynamic | |||||||||
QC | Charge injection | VGEN = 0,
RGEN = 0, |
CL = 1 nF,
see Figure 19 |
25°C | 5 V | 6 | pC | ||
CNO(OFF) | NO
OFF capacitance |
VNO = V+ or GND,
Switch OFF, |
See Figure 14 | 25°C | 5 V | 19 | pF | ||
CCOM(OFF) | COM
OFF capacitance |
VCOM = V+ or GND,
Switch OFF, |
See Figure 14 | 25°C | 5 V | 18 | pF | ||
CNO(ON) | NO
ON capacitance |
VNO = V+ or GND,
Switch ON, |
See Figure 14 | 25°C | 5 V | 35.5 | pF | ||
CCOM(ON) | COM
ON capacitance |
VCOM = V+ or GND,
Switch ON, |
See Figure 14 | 25°C | 5 V | 35.5 | pF | ||
CI | Digital input
capacitance |
VI = V+ or GND, | See Figure 14 | 25°C | 5 V | 2 | pF | ||
BW | Bandwidth | RL = 50 Ω,
Switch ON, |
See Figure 16 | 25°C | 5 V | 150 | MHz | ||
OISO | OFF isolation | RL = 50 Ω,
f = 1 MHz, |
Switch OFF,
see Figure 17 |
25°C | 5 V | –62 | dB | ||
XTALK | Crosstalk | RL = 50 Ω,
f = 1 MHz, |
Switch ON,
see Figure 18 |
25°C | 5 V | –85 | dB | ||
THD | Total harmonic
distortion |
RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
see Figure 20 |
25°C | 5 V | 0.005% | |||
Supply | |||||||||
I+ | Positive supply
current |
VI = V+ or GND, | Switch ON or OFF | 25°C | 5.5 V | 0.01 | 0.1 | μA | |
Full | 1 |